SLLA661 April 2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D , MCF8329A , MCF8329A-Q1
Step 1: Click MPET (Refer Figure 3-3 ) .
Step 2: Follow Figure 3-4 or Figure 3-5 settings in MPET Select.
Step 3: Enable Auto read motor status in Motor Status section on the right most pane.
Step 4: Click Controls tab on right most pane and enable Speed Control via I2C.
Step 5: In the same tab set the slider below I2C Speed Command Percentage to zero.
Step 6: Click Faults tab on right most pane and enable Auto read fault status. Click on Clear Faults if there are any existing faults.
Step 7: Click Run MPET below MPET Select .
Step 8: Once Motor BEMF measurement is completed (refer Logs window), click Write MPET results to Shadow registers.