SLLA684 June   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316D

 

  1.   1
  2.   Summary
  3. 1Profile
    1. 1.1 Profile of MCF831x
    2. 1.2 Burning challenges
  4. 2Burning tool based on LP-MSPM0G3519 evaluation board
    1. 2.1 Profile of MSPM0G351x
    2. 2.2 Introduction of LP-MSPM0G3519 evaluation board
    3. 2.3 LP-MSPM0G3519 evaluation board burning tool hardware requirements and features
      1. 2.3.1 Burning platform hardware requirements
      2. 2.3.2 Burning tool function
  5. 3Procedure for using the burning tool
    1. 3.1 Hardware platform setup
    2. 3.2 Software Setup
      1. 3.2.1 Download and burn the firmware to LP-MSPM0G3519 using Uniflash
      2. 3.2.2 Import MCF831x json configuration file to the burning platform
    3. 3.3 Offline burning
  6. 4Summary
  7. 5References

Profile of MCF831x

The MCF831x family is a single-chip, code-free and sensorless FOC device for driving speed-controlled 12V - 24V brushless direct current motors (BLDC) or permanent magnet synchronous motors (PMSM) up to 8A peak current. Its FOC algorithm configuration can be stored in non-volatile EEPROM, allowing the device to operate stand-alone once it has been configured. To meet the needs of different users and different application scenarios, MCF831x family provides a total of 1024 bits of configurable registers. This high configurability ensures exceptional flexibility for users when utilizing the device.

 MCF831x function block diagramFigure 1-1 MCF831x function block diagram