SLLA684 June   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316D

 

  1.   1
  2.   Summary
  3. 1Profile
    1. 1.1 Profile of MCF831x
    2. 1.2 Burning challenges
  4. 2Burning tool based on LP-MSPM0G3519 evaluation board
    1. 2.1 Profile of MSPM0G351x
    2. 2.2 Introduction of LP-MSPM0G3519 evaluation board
    3. 2.3 LP-MSPM0G3519 evaluation board burning tool hardware requirements and features
      1. 2.3.1 Burning platform hardware requirements
      2. 2.3.2 Burning tool function
  5. 3Procedure for using the burning tool
    1. 3.1 Hardware platform setup
    2. 3.2 Software Setup
      1. 3.2.1 Download and burn the firmware to LP-MSPM0G3519 using Uniflash
      2. 3.2.2 Import MCF831x json configuration file to the burning platform
    3. 3.3 Offline burning
  6. 4Summary
  7. 5References

Abstract

This document was translated from a simplified Chinese source. (ZHCAFE3)

MCF831x family provides customers with a single-chip, code-free sensorless FOC device for driving speed-controlled 12V - 24V brushless direct current motors (BLDC) or permanent magnet synchronous motors (PMSM) up to 8A peak current. This family is widely used in power tools, electric fans, hair dryers, car seat comfort, server cooling and other scenarios. Prior to formal mass production, users typically conduct small-batch production verification. During sample burning, users often encounter complex burning procedures, low burning efficiency, and even issues where registers are written incorrectly due to external noise interference. To improve the user experience and increase the reliability and efficiency of burning, an offline MCF831x burning tool is developed based on MSPM0 Launch Pad and it works seamlessly with the json configuration file generated by Motor Studio / GUI to complete profile import, automatic I2C address scanning and addressing, burning verification, status indication and other functions. This paper explains the features and functions of the burning tool, and how to use it.