SLLA684 June   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316D

 

  1.   1
  2.   Summary
  3. 1Profile
    1. 1.1 Profile of MCF831x
    2. 1.2 Burning challenges
  4. 2Burning tool based on LP-MSPM0G3519 evaluation board
    1. 2.1 Profile of MSPM0G351x
    2. 2.2 Introduction of LP-MSPM0G3519 evaluation board
    3. 2.3 LP-MSPM0G3519 evaluation board burning tool hardware requirements and features
      1. 2.3.1 Burning platform hardware requirements
      2. 2.3.2 Burning tool function
  5. 3Procedure for using the burning tool
    1. 3.1 Hardware platform setup
    2. 3.2 Software Setup
      1. 3.2.1 Download and burn the firmware to LP-MSPM0G3519 using Uniflash
      2. 3.2.2 Import MCF831x json configuration file to the burning platform
    3. 3.3 Offline burning
  6. 4Summary
  7. 5References

Hardware platform setup

  1. Connect 12V/24V power supply to MCF831x evaluation board;
  2. Remove the jumper caps for SCL, SDA on MCF831x evaluation board and connect SCL, SDA and GND to PC2 (SCL), PC3 (SDA) and GND on LP-MSPM0G3519 evaluation board through DuPont wire;
  3. Connect LP-MSPM0G3519 evaluation board to PC end using micro USB.
 Diagram of burning tool hardware connectionFigure 3-1 Diagram of burning tool hardware connection