SLLA684 June   2025 MCF8315A , MCF8315C , MCF8315C-Q1 , MCF8315D , MCF8316A , MCF8316D

 

  1.   1
  2.   Summary
  3. 1Profile
    1. 1.1 Profile of MCF831x
    2. 1.2 Burning challenges
  4. 2Burning tool based on LP-MSPM0G3519 evaluation board
    1. 2.1 Profile of MSPM0G351x
    2. 2.2 Introduction of LP-MSPM0G3519 evaluation board
    3. 2.3 LP-MSPM0G3519 evaluation board burning tool hardware requirements and features
      1. 2.3.1 Burning platform hardware requirements
      2. 2.3.2 Burning tool function
  5. 3Procedure for using the burning tool
    1. 3.1 Hardware platform setup
    2. 3.2 Software Setup
      1. 3.2.1 Download and burn the firmware to LP-MSPM0G3519 using Uniflash
      2. 3.2.2 Import MCF831x json configuration file to the burning platform
    3. 3.3 Offline burning
  6. 4Summary
  7. 5References
Application Note

Develop algorithms and tools based on MSPM0 MCU that supports MCF831x offline burning