SLLA684
June 2025
MCF8315A
,
MCF8315C
,
MCF8315C-Q1
,
MCF8315D
,
MCF8316A
,
MCF8316D
1
Summary
1
Profile
1.1
Profile of MCF831x
1.2
Burning challenges
2
Burning tool based on LP-MSPM0G3519 evaluation board
2.1
Profile of MSPM0G351x
2.2
Introduction of LP-MSPM0G3519 evaluation board
2.3
LP-MSPM0G3519 evaluation board burning tool hardware requirements and features
2.3.1
Burning platform hardware requirements
2.3.2
Burning tool function
3
Procedure for using the burning tool
3.1
Hardware platform setup
3.2
Software Setup
3.2.1
Download and burn the firmware to LP-MSPM0G3519 using Uniflash
3.2.2
Import MCF831x json configuration file to the burning platform
3.3
Offline burning
4
Summary
5
References
3
Procedure for using the burning tool