SLLSFB2A April   2020  – June 2026 TUSB1146

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4  TUSB1146 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Supply Characteristics
    6. 5.6  Control I/O DC Electrical Characteristics
    7. 5.7  USB and DP Electrical Characteristics
    8. 5.8  DCI Electrical Characteristics
    9. 5.9  Timing Requirements
    10. 5.10 Switching Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 USB 3.1
      2. 7.3.2 DisplayPort
      3. 7.3.3 4-level Inputs
      4. 7.3.4 Receiver Linear Equalization
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Configuration in GPIO Mode
      2. 7.4.2 Device Configuration In I2C Mode
      3. 7.4.3 DisplayPort Mode
      4. 7.4.4 Linear EQ Configuration
      5. 7.4.5 VOD modes
        1. 7.4.5.1 Linearity VOD
        2. 7.4.5.2 Limited VOD
      6. 7.4.6 Transmit Equalization
      7. 7.4.7 USB3.1 Modes
      8. 7.4.8 Downstream Facing Port Adaptive Equalization
        1. 7.4.8.1 Fast Adaptive Equalization in I2C Mode
        2. 7.4.8.2 Full Adaptive Equalization
    5. 7.5 Programming
      1. 7.5.1 Transition between Modes
      2. 7.5.2 Pseudocode Examples
        1. 7.5.2.1 Fast AEQ with linear redriver mode
        2. 7.5.2.2 Fast AEQ with limited redriver mode
        3. 7.5.2.3 Full AEQ with linear redriver mode
        4. 7.5.2.4 Full AEQ with limited redriver mode
      3. 7.5.3 TUSB1146 I2C Address Options
      4. 7.5.4 TUSB1146 I2C Slave Behavior
  9. 8 Registers
    1. 8.1 Register Maps
      1. 8.1.1 TUSB1146 Registers
        1. 8.1.1.1  General_1 Register (Offset = 0xA) [reset = 0x1]
        2. 8.1.1.2  DCI_TXEQ_CTRL Register (Offset = 0xB) [reset = 0x6C]
        3. 8.1.1.3  DP01EQ_SEL Register (Offset = 0x10) [reset = 0x0]
        4. 8.1.1.4  DP23EQ_SEL Register (Offset = 0x11) [reset = 0x0]
        5. 8.1.1.5  DisplayPort_1 Register (Offset = 0x12) [reset = 0x0]
        6. 8.1.1.6  DisplayPort_2 Register (Offset = 0x13) [reset = 0x0]
        7. 8.1.1.7  AEQ_CONTROL1 Register (Offset = 0x1C) [reset = 0xF0]
        8. 8.1.1.8  AEQ_CONTROL2 Register (Offset = 0x1D) [reset = 0x20]
        9. 8.1.1.9  AEQ_LONG Register (Offset = 0x1E) [reset = 0x77]
        10. 8.1.1.10 USBC_EQ Register (Offset = 0x20) [reset = 0x0]
        11. 8.1.1.11 SS_EQ Register (Offset = 0x21) [reset = 0x0]
        12. 8.1.1.12 USB3_MISC Register (Offset = 0x22) [reset = 0x44]
        13. 8.1.1.13 USB_STATUS Register (Offset = 0x24) [reset = 0x41]
        14. 8.1.1.14 VOD_CTRL Register (Offset = 0x32) [reset = 0x40]
        15. 8.1.1.15 AEQ_STATUS Register (Offset = 0x3B) [reset = 0x0]
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 USB and DP Upstream Facing Port (USB Host / DP GPU to USB-C receptacle) Configuration
        2. 9.2.2.2 USB Downstream Facing Port (USB-C receptacle to USB Host) Configuration
          1. 9.2.2.2.1 Fixed Equalization
          2. 9.2.2.2.2 Fast Adaptive Equalization
          3. 9.2.2.2.3 Full Adaptive Equalization
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 USB 3.1 Only
      2. 9.3.2 USB 3.1 and 2 Lanes of DisplayPort
      3. 9.3.3 DisplayPort Only
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Receiver Linear Equalization

The purpose of receiver equalization is to compensate for channel insertion loss and inter-symbol interference in the system before the input of the TUSB1146. The receiver overcomes these losses by attenuating the low frequency components of the signals with respect to the high frequency components. The proper gain setting should be selected to match the channel insertion loss before the input of the TUSB1146 receivers. Two 4-level inputs pins enable up to 16 possible equalization settings. USB3.1 upstream path, USB3.1 downstream path, and DisplayPort each have their own two 4-level inputs. The TUSB1146 also provides the flexibility of adjusting settings through I2C registers.

The TUSB1146 implements three different equalizer features for the USB-C downstream facing port receivers (RX1 and RX2): Fixed EQ, Fast Adaptive EQ (Fast AEQ), and Full Adaptive EQ (Full AEQ). The default operation is Fixed EQ. In Fixed EQ operation, a single setting is used for all possible devices (with and without cable) inserted into the USB-C receptacle. The Fast AEQ feature will distinguish between a short channel and a long channel. A short channel represents a low loss use case of a USB 3.1 device plugged directly into USB-C receptacle without a cable. A long channel represents the high loss use case of the USB 3.1 device plugged into the receptacle through a USB cable. In Fast AEQ mode, TUSB1146 will select between two pre-determined settings based on whether or not channel is short or long. When TUSB1146 is configured for Full AEQ, the TUSB1146 will automatically determine the best equalization setting each time a USB device is inserted into the USB-C receptacle. In Full AEQ mode, the TUSB1146 will always determine the best settings regardless if the channel is short, long or somewhere in between. The Full AEQ feature is disabled by default but can be enabled through a register.