SLLSFB2A April 2020 – June 2026 TUSB1146
PRODUCTION DATA
DP23EQ_SEL is shown in Table 8-6.
Return to the Summary Table.
This register controls the receiver equalization setting for the DisplayPort receivers 2 and 3.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | DP3EQ_SEL | RH/W | 0x0 |
Field selects EQ for DP lane 3 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 3 based on value written to this field. |
| 3-0 | DP2EQ_SEL | RH/W | 0x0 |
Field selects EQ for DP lane 2 pins. When EQ_OVERRIDE = 0b, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1b, software can change the EQ setting for DP Lane 2 based on value written to this field. |