SLLSFB2A April 2020 – June 2026 TUSB1146
PRODUCTION DATA
AEQ_LONG is shown in Table 8-11.
Return to the Summary Table.
This register is used to program the EQ used for long channel setting when Fast AEQ is enabled.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | LONG_EQ2 | R/W | 0x7 |
When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port1 (RX2) when long channel is detected. Value programmed into this field should provide best Rx JTOL results for long channel configuration. |
| 3-0 | LONG_EQ1 | R/W | 0x7 |
When AEQ_EN = 1 and AEQ_MODE = x0, selects EQ setting for USB downstream facing port2 (RX1) when long channel is detected. Value programmed into this field should provide best Rx JTOL results for long channel configuration. |