SLLSFB2A April 2020 – June 2026 TUSB1146
PRODUCTION DATA
For further programmability, the TUSB1146 can be controlled using I2C. The SCL and SDA pins are used for I2C clock and I2C data respectively.
| DPEQ0/A1 PIN LEVEL | SSEQ0/A0 PIN LEVEL | Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (W/R) |
|---|---|---|---|---|---|---|---|---|---|
| 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0/1 |
| 0 | R | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0/1 |
| 0 | F | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0/1 |
| 0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 0/1 |
| R | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0/1 |
| R | R | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0/1 |
| R | F | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0/1 |
| R | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 0/1 |
| F | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0/1 |
| F | R | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0/1 |
| F | F | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0/1 |
| F | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 0/1 |
| 1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0/1 |
| 1 | R | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0/1 |
| 1 | F | 0 | 0 | 0 | 1 | 1 | 1 | 0 | 0/1 |
| 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0/1 |