SLLSFN5B June 2023 – September 2025 ISO1228
PRODUCTION DATA
| Address | NAME | R/W | DESCRIPTION |
|---|---|---|---|
| 00h | Input Data | R |
Data Information: <7> = IN8 <6> = IN7 . . <0> = IN1 |
| 01h | Wire Break | R |
Wire Break Information: <7> = WB8 <6> = WB7 <5> = WB6 . . <0> = WB1 |
| 02h | Fault | R |
Provides the details of the faults in the design: <7> = WB (Any channel shows WB) <6> = OT (Over-temperature threshold is crossed) <5> = Reserved <4> = CRC (Inter-die CRC is in error) <3> = Reserved <2> = Field Side Power Loss <1> = Reserved <0> = UVLO (MCU Side) |
| 03h | Filter Ch 1 and Ch 2 | R/W | <7> = Filt Enable, Ch 1 <6:4> = Filter Settings, Ch 1 <3> = Filt Enable, Ch 2<2:0> = Filter Settings, Ch 2 |
| 04h | Filter Ch 3 and Ch 4 | R/W | <7> = Filt Enable, Ch 3 <6:4> = Filter Settings, Ch 3 <3> = Filt Enable, Ch 4<2:0> = Filter Settings, Ch 4 |
| 05h | Filter Ch 5 and Ch 6 | R/W | <7> = Filt Enable, Ch 5 <6:4> = Filter Settings, Ch 5 <3> = Filt Enable, Ch 6<2:0> = Filter Settings, Ch 6 |
| 06h | Filter Ch 7 and Ch 8 | R/W | <7> = Filt Enable, Ch 7 <6:4> = Filter Settings, Ch 7 <3> = Filt Enable, Ch 8<2:0> = Filter Settings, Ch 8 |