SLLSFN5B June 2023 – September 2025 ISO1228
PRODUCTION DATA
ISO1228 has a cyclic redundancy check that looks for errors in data communication across the isolation barrier. Six-bit CRC is implemented internal to ISO1228. Detection of CRC error results in nFAULT flag being asserted. The corresponding bit in the SPI register is also made high. In case of CRC error, the previous OUTx data is retained till the next successful communication occurs across barrier.