SLLSFN5B June   2023  – September 2025 ISO1228

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—DC Specification
    10. 5.10 Switching Characteristics—AC Specification
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Test Circuits
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Surge Protection
      2. 7.3.2  Field Side LED Indication
      3. 7.3.3  Serial and Parallel Output option
      4. 7.3.4  Cyclic Redundancy Check (CRC)
      5. 7.3.5  FAULT Indication
      6. 7.3.6  Digital Low Pass Filter
      7. 7.3.7  SPI Register Map
      8. 7.3.8  SPI Timing - Non-Daisy Chain
      9. 7.3.9  SPI Timing - Daisy Chain
      10. 7.3.10 SPI Timing - Burst Mode
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Sinking Type Digital Inputs
      2. 8.2.2 Sourcing Type Digital Inputs
      3. 8.2.3 Sink/Source Type Digital Inputs
      4. 8.2.4 Design Requirements
        1. 8.2.4.1 Detailed Design Procedure
          1. 8.2.4.1.1 Current Limit
          2. 8.2.4.1.2 Voltage Thresholds
          3. 8.2.4.1.3 Wire-Break Detection
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

See(1)
MIN MAX UNIT
AVCC(2) AVCC to AVSS supply voltage -0.5 38.5 V
VCC1(2) VCC1 supply voltage to GND1 -0.5 6 V
VINx Voltage from INx pins to AVSS -0.5 38.5 V
VLEDx Voltage from LEDx pins to AVSS -0.5 38.5 V
VIO I/O voltage range on SDx, nCS, nINT, OUTx, OUT_EN, F0, F1, nFAULT, and COMM_SEL pins  –0.3 VCC1+0.5(3) V
IO Output current on SDO, nINT, OUTx, and nFAULT pins   -15 15 mA
TJ Operating junction temperature 150 °C
TSTG Storage temperature -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to the local ground terminal (AVSS or GND1) and are peak voltage values.
Maximum voltage must not exceed 6V.