SLLSFN5B June   2023  – September 2025 ISO1228

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—DC Specification
    10. 5.10 Switching Characteristics—AC Specification
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Test Circuits
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Surge Protection
      2. 7.3.2  Field Side LED Indication
      3. 7.3.3  Serial and Parallel Output option
      4. 7.3.4  Cyclic Redundancy Check (CRC)
      5. 7.3.5  FAULT Indication
      6. 7.3.6  Digital Low Pass Filter
      7. 7.3.7  SPI Register Map
      8. 7.3.8  SPI Timing - Non-Daisy Chain
      9. 7.3.9  SPI Timing - Daisy Chain
      10. 7.3.10 SPI Timing - Burst Mode
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Sinking Type Digital Inputs
      2. 8.2.2 Sourcing Type Digital Inputs
      3. 8.2.3 Sink/Source Type Digital Inputs
      4. 8.2.4 Design Requirements
        1. 8.2.4.1 Detailed Design Procedure
          1. 8.2.4.1.1 Current Limit
          2. 8.2.4.1.2 Voltage Thresholds
          3. 8.2.4.1.3 Wire-Break Detection
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Feature Description

The ISO1228 devices receive digital input signals up to 36V and provide serialized or parallel digital outputs. An external resistor, RILIM and external capacitor CFIL, connected in the AVCC or AVSS path, sets the limit for the current drawn from the field input. The external RTHR resistors set the input-voltage transition thresholds. The resistor also protects the inputs from Surge events if surge-proof resistors are used.

The internal voltage comparator on the LED1 to LED8 pins selects the sinking or the sourcing input type. ISO1228 supports all input channels in either sink or source mode. The device does not operate unless all input channels are in the same mode. Therefore, all LEDs need to be in the same direction and connected to the same voltage to detect a sinking or sourcing type input, or else the field side of the device does not power up.