SLLSFN5B June 2023 – September 2025 ISO1228
PRODUCTION DATA
The ISO1228 device supports both parallel and serial output options based on the pin COMM_SEL. If COMM_SEL is high, the device operates in serial mode, and if COMM_SEL is low, in parallel mode. Serial mode is useful in applications where the MCU has only a limited number of pins, whereas parallel mode is used for obtaining the highest data throughput.
Serial mode is supported through SPI. Daisy chaining is also supported. The interrupt pin nINT goes low whenever the INx data changes. This feature saves MCU compute power by obviating the need for continuous SPI reads.