SLLSFN5B June 2023 – September 2025 ISO1228
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| DW-16 | ||||
| CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 4 | mm |
| CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 4 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | µm |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | >400 | V |
| Material group | According to IEC 60664-1 | II | ||
| Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150VRMS | I-IV | ||
| Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 300VRMS | I-III | ||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 637 | VPK |
| VIOWM | Maximum working isolation voltage | AC voltage; Time dependent dielectric breakdown (TDDB) Test; | 450 | VRMS |
| DC voltage | 637 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification); VTEST = 1.2 × VIOTM, t = 1s (100% production) |
4242 | VPK |
| VIMP | Maximum impulse voltage(3) | Tested in air, 1.2/50-µs waveform per IEC 62368-1 | 4000 | VPK |
| VIOSM | Maximum surge isolation voltage(4) | VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test), 1.2/50μs waveform per IEC 62368-1 |
5200 | VPK |
| qpd | Apparent charge(5) | Method a, After Input-output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s |
≤5 | pC |
| Method a, After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s |
≤5 | |||
| Method b: At routine test (100% production); Vini = 1.2 × VIOTM, tini = 1s; Vpd(m) = 1.5 × VIORM, tm = 1s (method b1) or Vpd(m) = Vini, tm = tini (method b2) |
≤5 | |||
| CIO | Barrier capacitance, input to output(6) | VIO = 0.4 × sin (2πft), f = 1MHz | ≅0.5 | pF |
| RIO | Isolation resistance(6) | VIO = 500V, TA = 25°C | > 1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
| VIO = 500V at TS = 150°C | > 109 | |||
| Pollution degree | 2 | |||
| Climatic category | 40/125/21 | |||
| UL 1577 | ||||
| VISO | Maximum withstanding isolation voltage | VTEST = VISO , t = 60s (qualification), VTEST = 1.2 × VISO , t = 1s (100% production) |
3000 | VRMS |