SLLSFN5B June 2023 – September 2025 ISO1228
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| D-38 PACKAGE | ||||||
| IS | Safety input, output, or supply current - Backplane side (1) | RθJA = 91.8°C/W, VCC1 = 5.5 V, TJ = 150°C, TA = 25°C |
248 | mA | ||
| IS | Safety input, output, or supply current - Field side (1) | RθJA = 91.8°C/W, AVCC = 36V, TJ = 150°C, TA = 25°C |
38 | mA | ||
| PS | Safety input, output, or total power (1) | RθJA = 91.8°C/W, TJ = 150°C, TA = 25°C |
1362 | mW | ||
| TS | Maximum safety temperature (1) | 150 | °C | |||