SLLSFN5B June   2023  – September 2025 ISO1228

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—DC Specification
    10. 5.10 Switching Characteristics—AC Specification
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Test Circuits
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Surge Protection
      2. 7.3.2  Field Side LED Indication
      3. 7.3.3  Serial and Parallel Output option
      4. 7.3.4  Cyclic Redundancy Check (CRC)
      5. 7.3.5  FAULT Indication
      6. 7.3.6  Digital Low Pass Filter
      7. 7.3.7  SPI Register Map
      8. 7.3.8  SPI Timing - Non-Daisy Chain
      9. 7.3.9  SPI Timing - Daisy Chain
      10. 7.3.10 SPI Timing - Burst Mode
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Sinking Type Digital Inputs
      2. 8.2.2 Sourcing Type Digital Inputs
      3. 8.2.3 Sink/Source Type Digital Inputs
      4. 8.2.4 Design Requirements
        1. 8.2.4.1 Detailed Design Procedure
          1. 8.2.4.1.1 Current Limit
          2. 8.2.4.1.2 Voltage Thresholds
          3. 8.2.4.1.3 Wire-Break Detection
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Sink/Source Type Digital Inputs

Section 8.2.3 shows an implementation for ISO1228 to support sink and source implementations without the need for a hardware change on the PCB. Similar to traditional bi-directional implementation, changing the polarity of the common terminal can configure the input to either sink or source type digital input. This design helps in reducing the total power consumption, board area, and cost while enabling diagnostic features and scalability into the system.
ISO1228 Sink/source Type
                    implementation Using ISO1228 Figure 8-4 Sink/source Type implementation Using ISO1228

The full bridge diode rectifier shown in box 2 is needed connect COM1 and COM2 to AVCC and AVSS in both modes of operation. ISO1228 inputs are configured to sink type when COM2 = 24V and COM1 = GND. ISO1228 is configured to source mode when COM1 = 24V and COM2 = GND.

Each channel needs to have back to back LEDs connected on LEDx pins to have LED indicators in both modes. Two back to back diodes can be connected to the AVSS instead of LEDs if LED indication is not needed as shown in dotted box 1. ISO1228 in a sink/source isolated digital input configuration only needs 6 diodes shown in box 1 and box 2.