SLLSFO4D December 2022 – August 2025 ISOM8710 , ISOM8711
PRODMIX
To design with ISOM871x devices, use the parameters listed in Table 9-1.
| PARAMETER | VALUE | EXAMPLE VALUE |
|---|---|---|
Supply voltage, VCC | 2.7V to 5.5V | 3.3V or 5V |
Input forward current, IF, for up to 5Mbps data rates | 2mA to 20mA | 2mA |
| Input forward current, IF, for up to 10Mbps data rates | 3mA to 20mA | 5mA |
| Input forward current, IF, for up to 25Mbps data rates | 6mA to 20mA | 10mA |
Decoupling capacitor between VCC and GND | 0.1µF | 0.1µF |
Pull-up resistor value, RL, between OUT and VCC for ISOM8711 | 750Ω to 50kΩ | 4.7kΩ |