SLLSFO4D December 2022 – August 2025 ISOM8710 , ISOM8711
PRODMIX
| VDE | CSA | UL | CQC | TUV |
|---|---|---|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1 and IEC 61010-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
| Certificate: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate: CQC24001426995 | Client ID number: 77311 |