SLLSFO4D December 2022 – August 2025 ISOM8710 , ISOM8711
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SO5 PACKAGE | ||||||
| IS | Safety input, output, or supply current (1) | RθJA = 215.9°C/W, VI = 5.5 V, TJ = 135°C, TA = 25°C | 90 | mA | ||
| RθJA = 215.9°C/W, VI = 3.6 V, TJ = 135°C, TA = 25°C | 135 | mA | ||||
| RθJA = 215.9°C/W, VI = 2.7 V, TJ = 135°C, TA = 25°C | 185 | mA | ||||
| RθJA = 215.9°C/W, VI = 2 V, TJ = 135°C, TA = 25°C | 250 | mA | ||||
| PS | Safety input, output, or total power (1) | RθJA = 215.9°C/W, TJ = 135°C, TA = 25°C | 500 | mW | ||
| TS | Maximum safety temperature (1) | 135 | °C | |||