SLLSFO4D December 2022 – August 2025 ISOM8710 , ISOM8711
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| VF | Input forward voltage | IF = 6 mA | 1.3 | 1.5 | 1.8 | V |
| ICCH | Logic HIGH output supply current | Figure 7-2 or Figure 7-3, IF = 0 mA | 2 | mA | ||
| ICCL | Logic LOW output supply current | Figure 7-2 or Figure 7-3, IF = 6 mA | 2 | mA | ||
| I/O | ||||||
| VOH | Logic HIGH output voltage, ISOM8710 | Figure 7-1, IF = 0, IO = -4 mA, VCC = 2.7 V | VCC - 0.4 | VCC - 0.2 | V | |
| Figure 7-1, IF = 0, IO = -4 mA, VCC = 4.5 V | VCC - 0.3 | VCC - 0.1 | V | |||
| VOL | Logic LOW output voltage, ISOM8710 | Figure 7-1, IF = 6 mA, IO = 4 mA, VCC = 2.7 V | 0.06 | 0.2 | V | |
| Figure 7-1, IF = 6 mA, IO = 4 mA, VCC = 4.5 V | 0.04 | 0.2 | V | |||
| Logic LOW output voltage, ISOM8711 | Figure 7-3, IF = 6 mA, VCC = 4.5 V, RL = 348 Ω; IOL (sinking) = 13 mA | 0.15 | 0.6 | V | ||
| Figure 7-3, IF = 6 mA, VCC = 2.7 V, RL = 208 Ω; IOL (sinking) = 13 mA | 0.22 | 0.6 | V | |||
| IOH | Logic HIGH output current, ISOM8711 | Figure 7-3, IF = 0 mA, VOUT = VCC = 2.7 V | 100 | µA | ||
| Figure 7-3, IF = 0 mA, VOUT = VCC = 4.5 V | 100 | µA | ||||
| ITH | Input threshold current | 0.6 | 1 | 2 | mA | |
| IHYS | Input current hysteresis | 0.26 | mA | |||
| IR | Input reverse current | VR = 5 V, TA = 25 ºC | 10 | µA | ||
| CI | Input capacitance | Anode to Cathode capacitance at f = 1 MHz, VF = 0 V | 4 | pF | ||