SLLSFY0A September 2025 – December 2025 TCAN843-Q1
PRODUCTION DATA
The TCAN843-Q1 transceiver is typically used in applications with a host microprocessor or FPGA that includes the data link layer portion of the CAN protocol. These types of applications typically also include power management technology that allows for power to be gated to the application using an enable (EN) or inhibit (INH) pin. A single 5V regulator can be used to drive both VCC and VIO, or independent 5V and 3.3V regulators can be used to drive VCC and VIO separately as shown in Figure 8-1. The bus termination is shown for illustrative purposes.