SLLSFY0A September 2025 – December 2025 TCAN843-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply Voltage and Current Characteristics | ||||||
| ISUP_NORMAL | Supply current CAN active |
Normal mode, silent mode, go-to-sleep mode(1) | 140 | µA | ||
| ISUP_STBY | Supply current | Standby mode, TJ = –40°C to 85°C | 60 | µA | ||
| ISUP_SLEEP | Supply current | Sleep mode, TJ = –40°C to 85°C | 18 | 30 | µA | |
| UVSUP(R) | Undervoltage VSUP threshold rising | 3.9 | 4.3 | V | ||
| UVSUP(F) | Undervoltage VSUP threshold falling | 3.6 | 4.1 | V | ||
| ICC_NORMAL | Supply current CAN active: dominant |
Normal mode TXD = 0V, RL = 60Ω, CL = open |
70 | mA | ||
| VCC supply current normal mode Dominant with bus fault |
Normal mode TXD = 0V, RL = open, CL = open, CANH = CANL = ±25V |
130 | mA | |||
| Supply current CAN active: recessive |
Normal mode TXD = VIO, RL = 60Ω, CL = open |
7.5 | mA | |||
| ICC_STBY | Supply current, Standby mode | Standby mode TJ = –40°C to 85°C EN = nSTB = 0V |
3.5 | µA | ||
| ICC_SILENT | Supply current, Silent mode | Silent and go-to-sleep mode(1) TXD = nSTB = VIO, RL = 60Ω, CL = open |
4 | mA | ||
| ICC_SLEEP | Supply current, Sleep mode | Sleep mode TJ = –40°C to 85°C EN = 0V or VIO, nSTB = 0V |
3.2 | µA | ||
| UVCC(R) | Undervoltage VCC threshold rising | 3.9 | 4 | 4.3 | V | |
| UVCC(F) | Undervoltage VCC threshold falling | 3.7 | 3.9 | 4.2 | V | |
| VHYS(UVCC) | Hysteresis voltage on UVCC | 50 | 300 | mV | ||
| IIO_NORMAL | I/O supply current | Normal mode RXD floating, TXD = 0V |
200 | µA | ||
| IIO_NORMAL | I/O supply current | Normal mode, silent mode, or go-to-sleep mode(1) RXD floating, TXD = VIO |
3 | µA | ||
| IIO_STBY | I/O supply current | Standby mode TJ = –40°C to 85°C RXD floating, TXD = VIO |
3 | µA | ||
| IIO_SLEEP | I/O supply current | Sleep mode TJ = –40°C to 85°C nSTB = 0V |
2.5 | µA | ||
| UVIO(R) | Under voltage VIO threshold rising | Ramp up | 2.2 | 2.5 | 2.8 | V |
| UVIO(F) | Under voltage VIO threshold falling | Ramp down | 2.1 | 2.4 | 2.7 | V |
| VHYS(UVIO) | Hysteresis voltage on UVIO | 40 | 100 | 160 | mV | |