SLLSFY0A September 2025 – December 2025 TCAN843-Q1
PRODUCTION DATA
TXDDTO is an external flag that is set if the TXD pin is held dominant for t > tTXDDTO. If a TXD DTO condition exists, the nFAULT pin is driven low upon entering silent mode from normal mode. The TXDDTO flag is cleared when TXD = H and RXD = L in normal mode or upon a transition into normal, standby, go-to-sleep, or sleep modes.