SLLSFY0A September 2025 – December 2025 TCAN843-Q1
PRODUCTION DATA
Sleep mode is the lowest power mode of the TCAN843-Q1. In sleep mode, the CAN transmitter and the main receiver are switched off, and the transceiver cannot send or receive data. The low power receiver is able to monitor the bus for any activity that validates the wake-up pattern (WUP) requirements, and the WAKE monitoring circuit monitors for state changes on the WAKE terminal for a local wake-up (LWU) event. The INH pin is switched off in sleep mode causing any system power supplies controlled by INH to be switched off thus reducing system power consumption.
Sleep mode is exited if: