SLLSFY0A September 2025 – December 2025 TCAN843-Q1
PRODUCTION DATA
nSTB is a logic-level input signal, referenced to VIO, from a CAN FD controller to the TCAN843-Q1. The nSTB input pin is for mode selection in conjunction with the EN pin. nSTB is internally pulled low to prevent excessive system power and false wake-up events.