SLLSG07 March 2025 TUSB1044A
PRODUCTION DATA
The TUSB1044A supports up to four DisplayPort lanes at data rates up to 10.0Gbps (UHBR10). The TUSB1044A, when configured in DisplayPort mode, monitors the native AUX traffic between the DisplayPort source and DisplayPort sink. For the purposes of reducing power, the TUSB1044A manages the number of active DisplayPort lanes based on the content of the AUX transactions. The TUSB1044A snoops native AUX writes to the DPCD registers 00101h (LANE_COUNT_SET) and 00600h (SET_POWER_STATE) of the DisplayPort sink. The TUSB1044A disables or enables lanes based on value written to LANE_COUNT_SET. The TUSB1044A disables all lanes when SET_POWER_STATE is in the D3. Otherwise, active lanes are based on the value of LANE_COUNT_SET.
DisplayPort AUX snooping is enabled by default but can be disabled by changing the AUX_SNOOP_DISABLE register. When AUX snoop is disabled, management of TUSB1044A DisplayPort lanes are controlled through various configuration registers.