SLLSG07 March 2025 TUSB1044A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
| VI2C | External supply which SDA and SCL are pulled up too | 1.7 | 3.6 | V | |
| VPSN | Power supply noise on VCC | 100 | mV | ||
| TA | TUSB1044A ambient temperature | 0 | 70 | °C | |
| TUSB1044AI ambient temperature | –40 | 85 | °C | ||
| TJ | TUSB1044A junction temperature | 105 | °C | ||
| TUSB1044AI junction temperature | 125 | °C | |||