SLOS196B October 1987 – June 2025 TLV2711
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA (1) | TLV2711C | TLV2711I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | VO = 1.1 V to 1.9 V, RL = 10 kΩ(2), CL = 100 pF(2) |
25°C | 0.01 | 0.025 | 0.01 | 0.025 | V/µs | |||
| Full range | 0.005 | 0.005 | |||||||||
| Vn | Equivalent input noise voltage | f = 10 Hz | 25°C | 80 | 80 | nV/√Hz | |||||
| f= 1 kHz | 25°C | 50 | 50 | ||||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 25°C | 660 | 660 | nV | |||||
| f = 0.1 Hz to 10 Hz | 25°C | 880 | 880 | ||||||||
| In | Equivalent input noise current | 25°C | 0.6 | 0.6 | fA/√Hz | ||||||
| Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) |
25°C | 56 | 56 | kHz | ||||||
| BOM | Maximum output-swing bandwidth | VO(PP)
= 1 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) |
25°C | 7 | 7 | kHz | |||||
| ϕm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 25°C | 56° | 56° | ||||||
| Gain margin | 25°C | 20 | 20 | dB | |||||||