SLOS196B October   1987  – June 2025 TLV2711

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Rating Table
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Electrical Characteristics, VDD = 3 V
    5. 4.5 Operating Characteristics, VDD = 3 V
    6. 4.6 Electrical Characteristics, VDD = 5 V
    7. 4.7 Operating Characteristics, VDD = 5 V
  6. 5Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
      2. 6.1.2 Driving Heavy DC Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD Supply voltage(2) 12 V
VID Differential input voltage(3) ±VDD V
VI Input voltage range (any input)(2) –0.3 VDD V
II Input current (each input) ±5 mA
Duration of short-circuit current at (or less than) 25°C(4) Unlimited
Continuous total power dissipation See Dissipation Rating Table
TA Operating free-air temperature range TLV2711C 0 70 °C
TLV2711I –40 85
Tstg Storage temperature range –65 150 °C
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds: DBV package 260 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to VDD–.
Differential voltages are at the noninverting input with respect to the inverting input. Excessive current flows when input is brought below VDD– – 0.3 V.
Short-circuit to ground. Limit temperature, supply voltages, or both to not exceed the maximum dissipation rating.