SLOS196B October   1987  – June 2025 TLV2711

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Rating Table
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Electrical Characteristics, VDD = 3 V
    5. 4.5 Operating Characteristics, VDD = 3 V
    6. 4.6 Electrical Characteristics, VDD = 5 V
    7. 4.7 Operating Characteristics, VDD = 5 V
  6. 5Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
      2. 6.1.2 Driving Heavy DC Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Operating Characteristics, VDD = 5 V

at specified free-air temperature, VDD = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLV2711C TLV2711I UNIT
MIN TYP MAX MIN TYP MAX
SR Slew rate at unity gain VO = 1.5 V to 3.5 V,
RL = 10 kΩ(2), CL = 100 pF(2)
25°C 0.01 0.025 0.01 0.025 V/µs
Full range 0.005 0.005
Vn Equivalent input noise voltage f = 10 Hz 25°C 72 72 nV/√Hz
f = 1 kHz 25°C 50 50
VN(PP) Peak-to-peak equivalent input noise voltage f = 0.1 Hz to 1 Hz 25°C 600 600 nV
f = 0.1 Hz to 10 Hz 25°C 800 800
In Equivalent input noise current 25°C 0.6 0.6 fA/√Hz
Gain-bandwidth product f = 10 kHz,
RL = 10 kΩ(2), CL = 100 pF(2)
25°C 65 65 kHz
BOM Maximum output-swing bandwidth VO(PP) = 2 V, AV = 1,
RL = 10 kΩ(2), CL = 100 pF(2)
25°C 7 7 kHz
ϕm Phase margin at unity gain RL = 10 kΩ(2), CL = 100 pF(2) 25°C 60° 60°
Gain margin 25°C 22 22 dB
Full range for the TLV2711C is 0°C to 70°C. Full range for the TLV2711I is – 40°C to +85°C.
Referenced to 2.5 V.