SLOS196B October   1987  – June 2025 TLV2711

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Rating Table
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Electrical Characteristics, VDD = 3 V
    5. 4.5 Operating Characteristics, VDD = 3 V
    6. 4.6 Electrical Characteristics, VDD = 5 V
    7. 4.7 Operating Characteristics, VDD = 5 V
  6. 5Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
      2. 6.1.2 Driving Heavy DC Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics, VDD = 5 V

at specified free-air temperature, VDD = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA (1) TLV2711C TLV2711I UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VDD ± = ±2.5 V, VO = 0 V, VIC = 0 V,
RS = 50 Ω
Full range 0.45 3 0.45 3 mV
αVIO Temperature coefficient of input offset voltage 0.5 0.5 µV/°C
IIO Input offset current(2) 25°C 0.5 60 0.5 60 pA
Full range 150 150
IIB Input bias current(2) 25°C 1 60 1 60 pA
Full range 150 150
VICR Common-mode input voltage range |VIO| ≤ 5 mV, RS = 50 Ω 25°C 0 to 4 −0.3 to 4.2 0 to 4 −0.3 to 4.2 V
Full range 0 to 3.5 0 to 3.5
VOH High-level output voltage IOH = −100 µA 25°C 4.95 4.95 V
IOH = 250 µA 25°C 4.875 4.875
Full range 4.6 4.6
VO L Low-level output voltage VIC = 2.5 V, IOL = 50 µA 25°C 12 12 mV
VIC = 2.5 V, IOL = 500 µA 25°C 120 120
Full range 500 500
AVD Large-signal differential voltage amplification VIC = 2.5 V,
VO = 1 V to 4 V
RL = 10 kΩ(3) 25°C 6 12 6 12 V/mV
Full range 3 3
RL = 1 MΩ(3) 25°C 800 800
ri(d) Differential input resistance 25°C 1012 1012 Ω
ri(c) Common-mode input resistance 25°C 1012 1012 Ω
ci(c) Common-mode input capacitance f = 10 kHz 25°C 5 5 pF
zO Open-loop output impedance f = 7 kHz, AV = 1 25°C 5 5
CMRR Common-mode rejection ratio VIC = 0 to 2.7 V, RS = 50 Ω,
VO = 2.5 V
25°C 70 83 70 83 dB
Full range 70 70
kSVR Supply voltage rejection ratio (ΔVDD /ΔVIO) VDD = 4.4 V to 8 V, no load,
VIC = VDD / 2,
25°C 80 95 80 95 dB
Full range 80 80
IDD Supply current VO = 2.5 V, no load 25°C 13 25 13 25 µA
Full range 30 30
Full range for the TLV2711C is 0°C to 70°C. Full range for the TLV2711I is – 40°C to +85°C.
Specified by characterization.
Referenced to 2.5 V.