SLOS196B October   1987  – June 2025 TLV2711

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Dissipation Rating Table
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Electrical Characteristics, VDD = 3 V
    5. 4.5 Operating Characteristics, VDD = 3 V
    6. 4.6 Electrical Characteristics, VDD = 5 V
    7. 4.7 Operating Characteristics, VDD = 5 V
  6. 5Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
      2. 6.1.2 Driving Heavy DC Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The TLV2711 is a single low-voltage operational amplifier available in a 5-pin SOT-23 package. This device consumes only 11μA (typ) of supply current, which is useful for battery-powered applications. Looking at the following plot, the TLV2711 has a 3V noise level of 50nV/√Hz at 1kHz. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications.

The TLV2711, exhibiting high input impedance and low noise, is an excellent choice for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. As a result of the micro-power dissipation levels combined with the 3V operation, these devices work well in hand-held monitoring and remote-sensing applications.

In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs).

With a total area of 5.6mm2, the SOT-23 package only requires one-third the board space of the standard 8-pin SOIC package. This ultra-small package allows designers to place single amplifiers very close to the signal source, minimizing noise pickup from long PCB traces.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TLV2711 DBV (SOT-23, 5) 2.9mm × 2.8mm
For all available packages, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.
Device Information
TA VIOmax AT 25°C PACKAGED DEVICES SYMBOL
SOT-23 (DBV)(1)
0°C to 70°C 3mV TLV2711CDBV VAJC
–40°C to +85°C 3mV TLV2711IDBV VAJI
DBV package available in tape and reel only.

 

TLV2711 Equivalent Input Noise Voltage vs Frequency Equivalent Input Noise Voltage vs Frequency