SLOS196B October 1987 – June 2025 TLV2711
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA (1) | TLV2711C | TLV2711I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VDD ± = ± 1.5 V, VO = 0 V, VIC = 0 V,
RS = 50 Ω |
Full range | 0.4 | 3 | 0.4 | 3 | mV | |||
| αVIO | Temperature coefficient of input offset voltage | 1 | 1 | µV/°C | |||||||
| IIO | Input offset current(2) | 25°C | 0.5 | 60 | 0.5 | 60 | pA | ||||
| Full range | 150 | 150 | |||||||||
| IIB | Input bias current(2) | 25°C | 60 | 60 | |||||||
| Full range | 1 | 150 | 1 | 150 | |||||||
| VICR | Common-mode input voltage range | |VIO| ≤ 5 mV, RS = 50 Ω | 25°C | 0 to 2 | −0.3 to 2.2 | 0 to 2 | −0.3 to 2.2 | V | |||
| Full range | 0 to 1.7 | 0 to 1.7 | |||||||||
| VOH | High-level output voltage | IOH = −100 µA | 25°C | 2.94 | 2.94 | ||||||
| IOH = −250 µA | 25°C | 2.85 | 2.85 | V | |||||||
| Full range | 2.6 | 2.6 | |||||||||
| VOL | Low-level output voltage | VIC = 1.5 V, IOL = 50 µA | 25°C | 15 | 15 | ||||||
| VIC = 1.5 V, IOL = 500 µA | 25°C | 150 | 150 | mV | |||||||
| Full range | 500 | 500 | |||||||||
| AVD | Large-signal differential voltage amplification | VIC = 1.5 V, VO = 1 V to 2 V |
RL = 10 kΩ(3) | 25°C | 3 | 7 | 3 | 7 | |||
| Full range | 1 | 1 | V/mV | ||||||||
| RL = 1 MΩ(3) | 25°C | 600 | 600 | ||||||||
| ri(d) | Differential input resistance | 25°C | 1012 | 1012 | Ω | ||||||
| ri(c) | Common-mode input resistance | 25°C | 1012 | 1012 | Ω | ||||||
| ci(c) | Common-mode input capacitance | f = 10 kHz | 25°C | 5 | 5 | pF | |||||
| zO | Open-loop output impedance | f = 7 kHz, AV = 1 | 25°C | 5 | 5 | kΩ | |||||
| CMRR | Common-mode rejection ratio | VIC = 0 to 1.7 V, RS = 50 Ω VO = 1.5 V |
25°C | 59 | 83 | 59 | 83 | dB | |||
| Full range | 58 | 58 | |||||||||
| kSVR | Supply voltage rejection ratio (ΔVDD /ΔVIO) | VDD = 2.7 V to 8 V, no load VIC = VDD / 2, |
25°C | 70 | 95 | 70 | 95 | dB | |||
| Full range | 70 | 70 | |||||||||
| IDD | Supply current | VO = 1.5 V, no load | 25°C | 11 | 25 | 11 | 25 | µA | |||
| Full range | 30 | 30 | |||||||||