SLOS887G September 2014 – May 2025 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
In Interrupt mode (TM = 1), the Alert pin is activated when the temperature exceeds T(HIGH) or goes below T(LOW) registers. The Alert pin is cleared when the host controller reads the temperature register. For more information on the interrupt mode, see the High- and Low-Limit Registers section.