SLOS887G September 2014 – May 2025 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
Figure 7-8 shows the internal register structure of the TMP112-Q1/TMP112D-Q1 device. The 8-bit pointer register of the device is used to address a given data register. The pointer register uses the two LSBs (see Table 7-12) to identify which of the data registers must respond to a read or write command. The power-up reset value of the P[1:0] byte is 00. By default, the TMP112-Q1/TMP112D-Q1 device reads the temperature on power up.
Figure 7-8 Internal Register StructureTable 7-6 lists the pointer address of the registers available in the TMP112-Q1/TMP112D-Q1 device.Table 7-7 lists the bits of the pointer register byte. During a write command, bytes P2 through P7 must always be 0.
| P1 | P0 | REGISTER |
|---|---|---|
| 0 | 0 | Temperature register (read only [R]) |
| 0 | 1 | Configuration register (read-write [R/W]) |
| 1 | 0 | T(LOW) register (R/W) |
| 1 | 1 | T(HIGH) register (R/W) |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | Register Bits | |