SLOS887G September 2014 – May 2025 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
The conversion rate bits, CR1 and CR0, configure the TMP112-Q1/TMP112D-Q1 device for conversion rates of 0.25Hz, 1Hz, 4Hz, or 8Hz. The default rate is 4Hz. For more information on conversion rate bits, see the Continuous-Conversion Mode section.