SLOS887G September 2014 – May 2025 TMP112-Q1 , TMP112D-Q1
PRODUCTION DATA
The Thermostat mode bit indicates to the device whether to operate in comparator mode (TM = 0 shown in Figure 7-9) or interrupt mode (TM = 1 shown in Figure 7-10). For more information on comparator and interrupt modes, see the High- and Low-Limit Registers section.