SLUSC25B February 2015 – October 2026 TPS2388
PRODUCTION DATA
COMMAND = 43h with 1 Data Byte, Read Only
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DID | SR | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–5 | DID | R | 110b | Device ID number (110) |
| 4–0 | SR | R | Silicon Revision number |