SLUSC25B February 2015 – October 2026 TPS2388
PRODUCTION DATA
COMMAND = 1Fh with 1 Data Byte, Read/Write
Replaces the ICUT mechanism. The threshold is defined with the Police bits and the PoE Plus register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POL4_3 | POL4_2 | POL4_1 | POL4_0 | POL3_3 | POL3_2 | POL3_1 | POL3_0 |
| R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W1 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | POLn_3- POLn_0 | R/W | 1 | 4-bit nibble defining ICUT threshold. The result varies depending on the PoE Plus port bit.
The equation defining the ICUT threshold is: ICUT = (N × ICSTEP) + ICOFFS Where, when assuming 0.255Ω Rsense resistor is used: ICSTEP = 20mA (1W resolution if at 50V) when the associated port’s PoE Plus bit is 0 ICSTEP = 40mA (2W resolution if at 50V)when the associated port’s PoE Plus bit is 1 and: ICOFFS = 20mA when the associated port’s PoE Plus bit is 0 ICOFFS = 320mA (16W if at 50V) when the associated port’s PoE Plus bit is 1 Note: When a PoEPn bit is set in PoE Plus register, the corresponding POLn bits are initially changed to 0x0. When a PoEPn bit is reset in PoE Plus register, the corresponding POLn bits are initially changed to 0xF. In both cases, the port police current threshold is the same value. |