SLUSC25B February 2015 – October 2026 TPS2388
PRODUCTION DATA
COMMAND = 24h with 1 Data Byte, Read Only
COMMAND = 25h with 1 Data Byte, Clear on Read
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PF4 | PF3 | PF2 | PF1 | ||||
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| CR-0 | CR-0 | CR-0 | CR-0 | CR-0 | CR-0 | CR-0 | CR-0 |
| LEGEND: R/W = Read/Write; R = Read only; W = Write only; CR = Clear on Read; -n = value after reset |
| Bit | Field | Type | Reset | Description | ||||
|---|---|---|---|---|---|---|---|---|
| 7–0 | PF4–PF1 | R or CR | 0 | Represents the fault status of the classification and detection for port n, following an IEEE Power Enable command. These bits are cleared when port n is turned off.
PFn: the selection is as follows: | ||||
| Fault Code | Power-on Fault Description | |||||||
| 0 | 0 | No fault | ||||||
| 0 | 1 | Invalid detection | ||||||
| 1 | 0 | Classification overcurrent | ||||||
| 1 | 1 | Classification mismatch | ||||||