SLUSC82B April 2017 – July 2026 UCC24630
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DRV | ||||||
| tR | DRV high-side rise time | VVDD = 12V, CL = 3.3nF, VDRV = 2V to 8V | 27 | 54 | ns | |
| VVDD = 5V, CL = 3.3nF, VDRV = 1V to 4V | 50 | 100 | ns | |||
| tF | DRV low-side fall time | VVDD = 12V, CL = 3.3nF, VDRV = 8V to 2V | 20 | 54 | ns | |
| VVDD = 5V, CL = 3.3nF, VDRV = 4V to 1V | 15 | 50 | ns | |||
| tDRVON | Propagation delay to DRV High | VVPC = 1V to –0.05V falling to DRV high, VVDD = 12V, VDRV = 0V to 2V | 80 | 160 | ns | |
| tDRVOFF | Propagation delay to DRV Low | Test mode | 65 | 95 | ns | |
| VPC Input | ||||||
| tVPC-SPL | VPC sampling time window | 81 | 100 | 125 | ns | |
| tVPC-BLK | Minimum VPC pulse for SR DRV operation | RTBLK = 5kΩ | 169 | 203 | 239 | ns |
| RTBLK = 50kΩ | 0.87 | 1.04 | 1.2 | µs | ||
| SR On Control | ||||||
| tSRONMIN | SR minimum on time after VPC falling. | 300 | 350 | 425 | ns | |
| tOFF | SR off blanking time from DRV falling. | 2.35 | 2.5 | 2.65 | us | |
| CCM Dead Time | ||||||
| tCCMDT | SR turn-off dead time in CCM cycle limit | FSW = 100kHz, RTBLK = 50kΩ (1µs tVPC-BLK setting) | 500 | 600 | 700 | ns |
| Standby Operation | ||||||
| tENTO | Time to disable SR operation, enter standby | Time to disable DRV | 11.5 | 12.8 | 14.1 | ms |
| tEN | Time to enable SR operation, exit standby operation | Time to enable DRV(1) | 2.3 | 2.56 | 2.82 | ms |