SLUSC82B April   2017  – July 2026 UCC24630

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Start Up and UVLO
      2. 6.3.2 Volt-Sec SR Driver On-Time Control
      3. 6.3.3 CCM Dead Time
      4. 6.3.4 Standby Operation
      5. 6.3.5 Pin Fault Protection
        1. 6.3.5.1 VPC Pin Overvoltage
        2. 6.3.5.2 VPC Pin Open
        3. 6.3.5.3 VSC Pin Open
        4. 6.3.5.4 TBLK Pin Open
        5. 6.3.5.5 VPC and VSC Short to Ground
        6. 6.3.5.6 TBLK Pin Short to Ground
    4. 6.4 Device Functional Modes
      1. 6.4.1 Start-Up
      2. 6.4.2 Normal Operation
      3. 6.4.3 Standby Operation
      4. 6.4.4 Conditions to Stop Operation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 AC-to-DC Adapter, 19.5V, 65W
      2. 7.2.2 Design Requirements
      3. 7.2.3 Calculation of Component Values
        1. 7.2.3.1 VPC Input
        2. 7.2.3.2 VSC Input
        3. 7.2.3.3 TBLK Input
      4. 7.2.4 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
        1. 7.5.1.1 VDD Pin
        2. 7.5.1.2 VPC Pin
        3. 7.5.1.3 VSC Pin
        4. 7.5.1.4 GND Pin
        5. 7.5.1.5 TBLK Pin
        6. 7.5.1.6 DRV Pin
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
        1. 8.1.1.1 Definition of Terms
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The UCC24630 SR controller is a high-performance controller and driver for N-channel MOSFET power devices used for secondary-side synchronous rectification.

The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also reduces primary-side losses as well, due to compounding of efficiency gains.

Utilizing a volt-second balancing control method, the UCC24630 is designed for flyback power supplies over a wide-output voltage range since the device is not connected directly to the MOSFET drain. The SR drive turn-off threshold is not dependent on the MOSFET RDS(on) which allows optimizing for maximum conduction time. Also secondary current ringing due to device and layout inductance does not affect the SR turn-off threshold.

The UCC24630 controller offers a programmable false-trigger filter, a frequency detector to automatically switch to standby mode during low power conditions and pin fault protections. The UCC24630 is compatible with DCM, TM and CCM operation.

The wide VDD operating range, wide programming range of the VPC voltage and blanking time, allows use in a variety of flyback converter designs.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
UCC24630 DBV (SOT23, 6) 2.92mm × 1.30mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
UCC24630 Simplified SchematicSimplified Schematic
UCC24630 Gate-Drive Timing vs VDS Sensing SR
                        DriverGate-Drive Timing vs VDS Sensing SR Driver