SLUSFX8 September 2026 UCC218302-Q1
PRODUCTION DATA
UCC218302-Q1 implements an active pulldown feature to verify the OUTLx pins are clamped to VEE when VDD is open. The OUTLx pins are in high-impedance state when VDD is open. However, if voltage is present on the OUTLx pins external to the gate driver, the voltage drives the pull-down FET through Ra and pulls down the output preventing the device from turning on, as Figure 6-5 shows.