SLUSFX8 September 2026 UCC218302-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | VCC-GND | 3 | 5.5 | V |
| VDD | VDD-COM | 13 | 30 | V |
| VEE | VEE-COM | -16 | 0 | V |
| VMAX | VDD-VEE | 13 | 30 | V |
| IN+, IN-, RST/EN, GD_SEL | Reference to GND, High level input voltage | 0.7 × VCC | VCC | V |
| Reference to GND, Low level input voltage | 0 | 0.3 × VCC | V | |
| tRST/EN | RST/EN pin pulse width that resets the fault | 800 | ns | |
| ASC2 | Reference to COM | 0 | 5.5 | V |
| TA | Ambient temperature | –40 | 125 | °C |
| TJ | Junction temperature | –40 | 150 | °C |