SLUSFX8 September 2026 UCC218302-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPDLH | Propagation delay time low-to-high | CL = 1.0nF, RG=0Ω | 90 | 130 | ns | |
| tPDHL | Propagation delay time high-to-low | CL = 1.0nF, RG=0Ω | 90 | 130 | ns | |
| PWD | Pulse width distortion |tPDHL-tPDLH| | 30 | ns | |||
| tsk-pp | Part to part skew | Rising or falling propagation delay | 30 | ns | ||
| tr | Driver output rise time | CL = 1.0nF, RG=0Ω, VDD = 20V, VEE = 0V | 13 | ns | ||
| tf | Driver output fall time | CL = 1.0nF, RG=0Ω, VDD = 20V, VEE = 0V | 12 | ns | ||