SLUSFX8 September 2026 UCC218302-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | |
|---|---|---|---|---|
| GENERAL | ||||
| CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | > 8 | mm |
| CPG | External Creepage(1) | Shortest terminal-to-terminal distance across the package surface | > 8 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | > 17 | µm |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | > 600 | V |
| Material Group | According to IEC 60664–1 | I | ||
| Overvoltage Category per IEC 60664–1 | Rated mains voltage ≤ 300VRMS | I-IV | ||
| Rated mains voltage ≤ 600VRMS | I-III | |||
| Rated mains voltage ≤ 1000VRMS | I-II | |||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
| VIORM | AC voltage (bipolar) | AC voltage (bipolar) | 1500 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test; see Figure 1 | 1061 | VRMS |
| DC voltage | 1500 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification test) VTEST= 1.2 × VIOTM, t = 1s (100% production test) |
7071 | VPK |
| VIOSM | Maximum surge isolation voltage(3) | Test method per IEC 60065, 1.2/50µs waveform, VTEST = 1.6 × VIOSM = 11300VPK (qualification) | 10000 | VPK |
| qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini =VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s | ≤ 5 | pC |
| Method a: After environmental tests subgroup 1,Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 × VIORM, tm = 10s | ≤ 5 | |||
| Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM, tm = 1s | ≤ 5 | |||
| CIO | Barrier capacitance, input to output(5) | VIO = 0.5 × sin (2πft), f = 1MHz | ≅ 1.2 | pF |
| RIO | Insulation resistance, input to output(5) | VIO = 500V, TA = 25°C | ≥ 1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | ≥ 1011 | |||
| VIO = 500V at TS = 150°C | ≥ 109 | |||
| Pollution degree | 2 | |||
| Climatic category | 40/125/21 | |||
| UL 1577 | ||||
| VISO | Withstand isolation voltage | VTEST = VISO = 5000VRMS, t = 60s (qualification), VTEST = 1.2 × VISO = 6000VRMS, t = 1s (100% production) | 5000 | VRMS |