SLUSG22 October 2025 UCC35131-Q1
ADVANCE INFORMATION
UCC35131-Q1 can be configured either as a dual output or a single output converter, using the VEE feedback resistor RFBVEE. The table below summarizes the programmable range with different RFBVEE value. The VDD single output mode can be programmed by a RFBVEE value between 150kΩ and 300kΩ. We recommend a 180kΩ SMD resistor with ≤±5% tolerance. A RFBVEE lower than 150kΩ could trigger VDD & VEE dual output mode, and a RFBVEE higher than 300kΩ could trigger FBVEE pin-open fault. The typical application schematic of single output configuration is shown in Figure 8-2
| RFBVEE | 0 - 3kΩ | 20kΩ - 80kΩ | 150kΩ - 300kΩ | >500kΩ |
|---|---|---|---|---|
| Operation Mode | Trigger FBVEE pin-short fault SMD resistor with ±5% tolerance is enough | VEE in regulation, VDD & VEE dual output Recommend a SMD resistor with ≤ ±1% tolerance for best regulation accuracy. | VDD single output Recommend a 180kΩ SMD resistor with ≤±5% tolerance. | Trigger FBVEE pin-open fault |
An internal buck-boost converter generates the regulated negative VEE voltage. The buck-boost converter operation is determined by sensing the VEE voltage on FBVEE pin. With an internal 45k resistor and a 4.5V reference voltage, VEE voltage can be programed and regulated between -2V to -8V. The transfer function between COM-VEE and RFBVEE in dual output mode is
An example equation to set a VEE regulation value at -5V