SLUSG22 October 2025 UCC35131-Q1
ADVANCE INFORMATION
UCC35131-Q1 integrates the primary-side, secondary-side power stages, as well as the isolation transformer. The power loss caused by the power conversion causes the module temperature higher than the ambient temperature. For the safe operation of the power module, the UCC35131-Q1 is equipped with over-temperature protection. Both the primary-side power stage, and the secondary-side power stage temperatures are sensed and compared with the over-temperature protection threshold. If the primary-side power stage temperature becomes higher than TSHUT_P_R, or the secondary-side power stage temperature becomes higher than TSHUT_S_R, the module enters over-temperature protection mode. The module stops switching and the Power-Good pin change to non-active status.